SLUSFU9A October   2024  – May 2025 BQ51013C

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Description (continued)
  6. 5 Device Comparison Table
  7. 6 Pin Configuration and Functions
  8. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Details of a Qi Wireless Power System and BQ51013C Power Transfer Flow Diagrams
      2. 8.3.2  RILIM Calculations
      3. 8.3.3  Input Overvoltage
      4. 8.3.4  Adapter Enable Functionality and EN1/EN2 Control
      5. 8.3.5  End Power Transfer Packet (WPC Header 0x02)
      6. 8.3.6  Status Outputs
      7. 8.3.7  WPC Communication Scheme
      8. 8.3.8  Communication Modulator
      9. 8.3.9  Adaptive Communication Limit
      10. 8.3.10 Synchronous Rectification
      11. 8.3.11 Temperature Sense Resistor Network (TS)
      12. 8.3.12 3-State Driver Recommendations for the TS/CTRL Pin
      13. 8.3.13 Thermal Protection
      14. 8.3.14 WPC v1.3 Compliance – Foreign Object Detection
    4. 8.4 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 BQ51013C Wireless Power Receiver Used as a Power Supply
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Using the BQ51013C as a Wireless Power Supply: (See Figure 1-1 )
          2. 9.2.1.2.2 Series and Parallel Resonant Capacitor Selection
          3. 9.2.1.2.3 Recommended RX Coils
          4. 9.2.1.2.4 COMM, CLAMP, and BOOT Capacitors
          5. 9.2.1.2.5 Control Pins and CHG
          6. 9.2.1.2.6 Current Limit and FOD
          7. 9.2.1.2.7 RECT and OUT Capacitance
      2. 9.2.2 Dual Power Path: Wireless Power and DC Input
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
      3. 9.2.3 Wireless and Direct Charging of a Li-Ion Battery at 400 mA
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
        3. 9.2.3.3 Application Curves
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
      2. 12.1.2 Development Support
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information
Current Limit and FOD

The current limit and foreign object detection functions are related. The current limit is set by R1 + RFOD. RFOD and Ros are determined by FOD calibration. Default values of 20 kΩ for Ros and 196 Ω for RFOD are used. The final values need to be determined based on the FOD calibration. The tool for FOD calibration can be found on the BQ51013C web folder under "Tools & software". Good practice is to set the layout with 2 resistors for Ros and 2 for RFOD to allow for precise values once the calibration is complete.

After setting RFOD, R1 can be calculated based on the desired current limit. The maximum current for this solution under normal operating conditions (IMAX) is 1 A. Using Equation 1 to calculate the maximum current yields a value of 262 Ω for RILIM. With RFOD set to 196 Ω the remaining resistance for R1 is 66 Ω. This also sets the hardware current limit to 1.2 A to allow for temporary current surges without system performance concerns.