SLUSG12A March 2025 – October 2025 TPS92541-Q1
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| PKD/PHP | |||
| BOOTBCK | 19 | P | Supply input for BUCK high-side MOSFET gate drive circuit. Connect a ceramic capacitor between BOOTBCK and SWBCK pins. An internal diode is connected between VDD and BOOTBCK. |
| BOOTBST | 33 | P | Supply input for BOOST high-side MOSFET gate drive circuit. Connect a ceramic capacitor between BOOTBST and SWBST pins. An internal diode is connected between VDD and BOOTBST. |
| CMPBCK | 25 | I/O | Output of BUCK internal transconductance error amplifier. Connect an integral compensation network to ensure stability. |
| CMPBST | 41 | I/O | Output of BOOST internal transconductance error amplifier. Connect a proportional-integral compensation network to ensure stability. |
| CSN | 24 | I | Negative input (–) of internal rail-to-rail transconductance error amplifier. Connect directly to the negative node of the LED current sense resistor, RCS. |
| CSP | 23 | I | Positive input (+) of internal rail-to-rail transconductance error amplifier. Connect directly to the positive node of the LED current sense resistor, RCS. |
| DIO0 | 6 | I/O | Digital IO. The pin can be configured as digital input, or digital output. |
| DIO1 | 8 | I/O | |
| EN | 45 | I | Hardware enable. Pull this pin low to enter shutdown. |
| GND | 43 | G | Signal and analog ground. Return for the internal voltage reference and analog circuits. Connect to circuit ground to complete return path. |
| GNDA | 40 | ||
| HGBST | 31 | I/O | BOOST high side gate driver output. |
| ISN | 37 | O | Negative input (–) of BOOST current sense amplifier. Connect directly to the current sense resistor, RIS. |
| ISP | 38 | I | Positive input (+) of BOOST current sense amplifier. Connect directly to the current sense resistor, RIS. |
| LGBST | 36 | I/O | BOOST low side gate driver output. |
| MPIO0 | 48 | I/O | Multi-purpose IO. The pin can be configured as an ADC input, digital input, or digital output. MPIO0 is used to enter CTM. |
| MPIO1 | 1 | I/O | Multi-purpose IO. The pin can be configured as an ADC input, digital input, or digital output. |
| MPIO2 | 2 | I/O | |
| MPIO3 | 3 | I/O | |
| MPIO4 | 4 | I/O | |
| NC1, NC2, NC3, NC4, NC5, NC6, NC7, NC8, NC9, NC10, NC11, NC12, NC13, NC14, NC15, NC16, NC17 | 5, 7, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 22, 27, 30, 34, 39 | NC | Do not connect. Can be connected to ground. |
| PGNDBCK | 26 | G | Ground return for BUCK low-side MOSFET |
| PGNDBST | 35 | G | Ground return for BOOST high-side gate driver |
| RX | 47 | I | UART receive data input. Connect to RX of CAN transceiver. |
| SWBCK | 20, 21 | P | Switching output of the BUCK regulator. Internally connected to both power MOSFETs. Connect to the power inductor. |
| SWBST | 32 | P | Switch node of the BOOST controller. |
| TX | 46 | O | UART transmit data output. Connect to TX of CAN transceiver. |
| VBCK | 29 | P | Power inputs and connections to BUCK high-side MOSFET drain node. Connect to the BOOST output voltage and bypass capacitors CIN. The path from the VBCK pin to high frequency bypass CIN and PGND must be as short as possible. |
| VBCKA | 28 | P | Power to internal analog block of BUCK regulator. Connect to VBCK pin and high frequency bypass capacitor. |
| VDD | 44 | P | Digital input supply voltage. Locally decouple to GND using a 2.2µF to 4.7µF ceramic capacitor located close to the device. |
| VDDA | 42 | P | Analog input supply voltage. Locally decouple to GND using a 100nF to 1µF ceramic capacitor located close to the device. |