SLUSG30A December 2025 – February 2026 TPS62A0569 , TPS62A0569A
PRODMIX
The architecture of the TPS62A0569 allows use of tiny ceramic-type output capacitors with low equivalent series resistance (ESR). These capacitors provide low output voltage ripple and are thus recommended. To keep resistance up to high frequencies and to achieve narrow capacitance variation with temperature, TI recommends to use X7R or X6S dielectric.
The input capacitor is the low impedance energy source for the converter that helps provide stable operation. TI recommends a low-ESR multilayer ceramic capacitor for best filtering. For the values see table Recommended Operating Conditions.
The TPS62A0569 is designed to operate with a variety of output capacitor and inductor combinations which are outlined in Matrix of Output Voltage, Capacitor and Inductor Combinations With TPS62A0569x. The tolerated effective inductor and capacitor values are also outlined in table Recommended Operating Conditions. Other combinations are possible, but then a Bode plot must be performed to verify phase reserve with the given inductor, output capacitor ,and feed forward capacitor for best stability. This also valid when components with derating different from the BOM in this datasheet are used.
The feedforward capacitor improves the load transient response and can have a positive impact on the phase reserve in combination with larger output capacitors. With smaller output capacitors phase reserve can be reduced. The optimum value is typically between 10pF and 120pF when using R2 = 100kΩ. With different value for R2 the CFF range needs to be recalculated. The application note Feedforward Capacitor to Improve Stability and Bandwidth discusses this topic in detail.