SLUSG30A December 2025 – February 2026 TPS62A0568 , TPS62A0568A , TPS62A0569 , TPS62A0569A
PRODMIX
The device offers low input-to-output voltage difference by entering 100% duty cycle mode. In this mode, the high-side MOSFET switch is constantly turned on and the low-side MOSFET is switched off. The minimum input voltage to maintain output regulation, depending on the load current and output voltage, is calculated as:
where