SLUSG44A June 2025 – October 2025 BQ25822
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
| PARAMETER | VALUE |
|---|---|
| Input voltage (VAC) | 48 V |
| Output Voltage (VOUT) | 40 V |
| Charge current limit (ICHG) | 20 A |
| Input undervoltage limit (VACUV) | 44 V |
| Input overvoltage limit (VACOV) | 52 V |
| VSYS_REV | 40 V |
| EN_AUTO_REVERSE | 1b |
| EN_PRECHG | 0b |
| EN_TERM | 0b |
| EN_CHG_TMR | 0b |