SLUSG64 April 2025 TPSM843521
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY (VIN PIN) | ||||||
| VIN | Operation input voltage | 3.8 | 18 | V | ||
| IQ | Nonswitching quiescent current | EN = 5V, VFB = 0.65V, VIN = 12V, PFM | 28 | 34 | µA | |
| EN = 5V, VFB = 0.65V, VIN = 12V, FCCM | 40 | 47 | ||||
| ISHDN | Shutdown supply current | VEN = 0V, VIN = 12V | 3 | 5.5 | µA | |
| VIN_UVLO | Input undervoltage lockout thresholds | Rising threshold | 3.4 | 3.6 | 3.8 | V |
| Falling threshold | 3.2 | 3.4 | 3.6 | V | ||
| Hysteresis | 200 | mV | ||||
| ENABLE (EN PIN) | ||||||
| VEN_RISE | Enable threshold | Rising enable threshold | 1.15 | 1.22 | V | |
| VEN_FALL | Disable threshold | Falling disable threshold | 0.9 | 1 | V | |
| Ip | EN pullup current | VEN = 1.0V | 0.7 | µA | ||
| Ih | EN pullup hysteresis current | 1.76 | µA | |||
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VFB | FB voltage | TJ = 25°C | 596 | 600 | 604 | mV |
| TJ = 0°C to 85°C | 595 | 600 | 605 | mV | ||
| TJ = –40°C to 125°C | 594 | 600 | 606 | mV | ||
| IFB | Input leakage current | VIN = 12V, VFB = 0.8V, TJ = 25°C | 0.1 | μA | ||
| CURRENT LIMIT | ||||||
| IHS_LIMIT | High-side MOSFET current limit | VIN = 12V | 7 | 8.1 | 9.4 | A |
| ILS_LIMIT | Low-side MOSFET current limit | VIN = 12V | 5 | 6 | 7 | A |
| ILS_NOC | Reverse current limit | VIN = 12V | 2 | 3 | 4.5 | A |
| IPEAK_MIN | Minimum peak inductor current | VIN = 12V | 1 | A | ||
| SOFT START (SS PIN) | ||||||
| ISS | Soft-start charge current | 3.5 | 5.5 | 6.5 | μA | |
| TSS | Fixed internal soft-start time | Mode with PG function. Time from 0%Vout-90%Vout | 3.6 | ms | ||
| POWER GOOD (PG PIN) | ||||||
| VPGTH | PG threshold, VFB percentage | VFB falling, PG high to low | 85% | |||
| VFB rising, PG low to high | 90% | |||||
| VFB falling, PG low to high | 107% | |||||
| VFB rising, PG high to low | 115% | |||||
| TPG_R | PG delay time | PG from low to high | 70 | μs | ||
| TPG_F | PG delay time | PG from high to low | 13 | μs | ||
| VIN_PG_VALID | Minimum VIN for valid PG output | Measured when PG < 0.5V with 100kΩ pullup to external 5V | 2 | 2.5 | V | |
| VPG_OL | PG output low-level voltage | IPG = 0.5mA | 0.3 | V | ||
| IPG_LK | PG leakage current when open drain is high | VPG = 5.5V | –1 | 1 | μA | |
| OSCILLATOR FREQUENCY (RT PIN) | ||||||
| fSW | Switching center frequency | RT = floating | 450 | 500 | 550 | kHz |
| RT = GND | 870 | 1000 | 1130 | |||
| VSYNC_HI | SYNC clock high level threshold | 1.7 | V | |||
| VSYNC_LO | SYNC clock low level threshold | 0.9 | V | |||
| tON_MIN(1) | Minimum ON pulse width | 70 | ns | |||
| tOFF_MIN(1) | Minimum OFF pulse width | 114 | ns | |||
| tON_MAX(1) | Maximum ON pulse width | 8 | μs | |||
| OUTPUT OVERVOLTAGE AND UNDERVOLTAGE PROTECTION | ||||||
| VOVP | Output OVP threshold | OVP detect (L→H) | 112% | 115% | 118% | |
| Hysteresis | 8% | |||||
| VUVP | Output UVP threshold | UVP detect (H→L) | 65% | |||
| Hysteresis | 6% | |||||
| thiccup_ON | UV hiccup ON time before entering hiccup mode after soft start ends | 256 | μs | |||
| thiccup_OFF | UV hiccup OFF time before restart | 9.8 | cycles | |||
| THERMAL SHUTDOWN | ||||||
| TSHDN(1) | Thermal shutdown threshold | Shutdown temperature | 165 | °C | ||
| THYS(1) | Hysteresis | 30 | °C | |||
| SPREAD SPECTRUM FREQUENCY | ||||||
| fm(1) | Modulation frequency | 10 | kHz | |||
| fspread | Internal spread oscillator frequency | ±8% | ||||