SLUSG68A April 2025 – October 2026 TPSM84538
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN | –0.3 | 30 | V |
| EN | –0.3 | 6 | ||
| FB | –0.3 | 6 | ||
| Output voltage | VOUT | –0.3 | 6 | |
| SS/PG | –0.3 | 6 | ||
| MODE | –0.3 | 6 | ||
| RT/SYNC | –0.3 | 6 | ||
| Mechanical shock | Mil-STD-883D, Method 2002.3, 1ms, 1/2 sine, mounted | 1500 | G | |
| Mechanical vibration | Mil-STD-883D, Method 2007.2, 20 to 2000Hz | 20 | G | |
| Operating junction temperature(2) | TJ | –40 | 125 | °C |
| Storage temperature | Tstg | –65 | 125 | |