SLUU232A September 2005 – January 2022 TPS40190
The regulated output voltage can be adjusted within a limited range by changing the ground resistor in the feedback resistor divider (R1). The output voltage is given by Equation 1.
where
Table 3-1 contains common values for R1 to generate popular output voltages. The TPS40190EVM-001 is stable through these output voltages but the efficiency can suffer as the power stage is optimized for the 1.5-V output.
| VOUT | R1 |
|---|---|
| 3.3 V(1) | 2.15 k |
| 2.5 V(1) | 3.09 k |
| 2.25 V | 3.57 k |
| 2.0 V | 4.22 k |
| 1.8 V | 4.87 k |
| 1.5 V | 6.49 k |
| 1.2 V | 9.76 k |