SLUU274A May   2007  – January 2022 TPS40193

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40193EVM-001 Electrical Performance Specifications
  4. 3Schematic
  5. 4General Configuration and Description
    1. 4.1 Adjusting Output Voltage (R7)
    2. 4.2 Adjusting Short-Circuit Protection (R9)
    3. 4.3 Disable Jumper (JP1)
    4. 4.4 Test Point Descriptions
      1. 4.4.1 Input Voltage Monitoring (TP1, TP2)
      2. 4.4.2 Power-Good (TP3, TP4, TP5)
      3. 4.4.3 Compensation and Initialization (TP6)
      4. 4.4.4 Switching Waveforms (TP7, TP8, TP9, TP10)
      5. 4.4.5 Loop Analysis (TP11, TP12, TP13, TP14)
      6. 4.4.6 Output Voltage and Monitoring (TP15, TP16)
      7. 4.4.7 Pre-Bias Input (TP17)
  6. 5Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source
      2. 5.1.2 Meters
      3. 5.1.3 Loads
      4. 5.1.4 Oscilloscope
      5. 5.1.5 Recommended Wire Gauge
      6. 5.1.6 Other
    2. 5.2 Equipment Setup
    3. 5.3 Start-Up/Shutdown Procedure
    4. 5.4 Output Ripple Voltage Measurement Procedure
    5. 5.5 Control Loop Gain and Phase Measurement Procedure
    6. 5.6 Equipment Shutdown
  7. 6TPS40193EVM-001 Typical Performance Data and Characteristic Curves
    1. 6.1 Efficiency
    2. 6.2 Line and Load Regulation
    3. 6.3 Output Voltage Ripple
    4. 6.4 Switch Node
    5. 6.5 Control Loop Bode Plot
      1. 6.5.1 Low Line (VIN = 8 V)
      2. 6.5.2 High Line (VIN = 14 V)
  8. 7EVM Assembly Drawings and Layout
  9. 8Bill of Materials
  10. 9Revision History

Output Voltage and Monitoring (TP15, TP16)

There are two test points on the TPS40193EVM-001 for measuring the voltage generated by the module. These test points allow the user to measure the actual module output voltage without losses from output cables and connector losses. All output voltage measurements should be made between TP15 and TP16. To use TP1 and TP2, connect a voltmeter positive terminal to TP15 and negative terminal to TP16. For output ripple measurements, TP15 and TP16 allow a user to limit the ground loop area by using the tip and barrel measurement technique shown in Figure 5-2 (All output ripple measurements should be made using this method of measurement).