SLUU286A March 2008 – October 2021 TPS54286 , TPS54386
| QTY | REF DES | DESCRIPTION | MFR | PART NUMBER |
| 1 | C1 | Capacitor, aluminum, 25 V, ±20%, 100 μF, 0.328 x 0.390 inch | Panasonic | EEEFC1E101P |
| 2 | C10, C11 | Capacitor, ceramic, 25 V, X5R, 20%, 10 μF, 1210 | TDK | C3216X5R1E106M |
| 1 | C12 | Capacitor, ceramic, 10 V, X5R, 20%, 4.7 μF, 0805 | Std | Std |
| 1 | C15 | Capacitor, ceramic, 25 V, X7R, 20%, 22 nF, 0603 | Std | Std |
| 2 | C2, C20 | Capacitor, ceramic, 10 V, X7R, 20%, 0.1 μF, 0603 | Std | Std |
| 4 | C3, C4, C18, C19 | Capacitor, ceramic, 6.3 V, X5R, 20%, 10 μF, 0805 | TDK | C2012X5R0J106M |
| 2 | C5, C17 | Capacitor, ceramic, 6.3 V, X5R, 20%, 47 μF, 1206 | Std | Std |
| 2 | C7, C14 | Capacitor, ceramic, 25 V, X7R, 20%, 470 pF, 0603 | Std | Std |
| 1 | C8 | Capacitor, ceramic, 25 V, X7R, 20%, 33 nF, 0603 | Std | Std |
| 2 | C9, C13 | Capacitor, ceramic, 25 V, X7R, 20%, 0.047 μF, 0603 | Std | Std |
| 2 | D1, D2 | Diode, Schottky, 3 A, 30 V, MBRS330T3, SMC | On Semi | MBRS330T3 |
| 2 | L1, L2 | Inductor, power, 4.38 A, 0.02 Ω, 8.2 μH, 0.402 x 0.392 inch | Coilcraft | MSS1048-822L |
| 2 | R1, R10 | Resistor, chip, 1/16 W, 5%, 51 Ω, 0603 | Std | Std |
| 2 | R2, R9 | Resistor, chip, 1/16 W, 1%, 20 kΩ, 0603 | Std | Std |
| 2 | R3, R8 | Resistor, chip, 1/16 W, 5%, 10 Ω, 0603 | Std | Std |
| 1 | R4 | Resistor, chip, 1/16 W, 1%, 3.83 kΩ, 0603 | Std | Std |
| 3 | R5, R6, R11 | Resistor, chip, 1/16 W, 5%, 0 Ω, 0603 | Std | Std |
| 1 | R7 | Resistor, chip, 1/16 W, 1%, 6.49 kΩ, 0603 | Std | Std |
| 1 | R12 | Resistor, chip, 1/16 W, 1%, 1.54 kΩ, 0603 | Std | Std |
| 1 | R13 | Resistor, chip, 1/16 W, 1%, 3.32 kΩ, 0603 | Std | Std |
| 3 | TP1, TP3, TP18 | Test point, red, thru hole, 5010, 0.125 x 0.125 inch | Keystone | 5010 |
| 1 | U1** | TPS54386PWP, HTSSOP-14 | TI | TPS54386PWP |