SLUU367A July   2009  – February 2022 TPS51163

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Description
  4. 3 Typical Applications
  5. 4 Features
  6. 5 Electrical Performance Specifications
  7. 6 Schematic
  8. 7 Test Setup
    1. 7.1 Test Equipment
      1. 7.1.1 Voltage Source
      2. 7.1.2 Multimeters
      3. 7.1.3 Output Load
      4. 7.1.4 Oscilloscope
      5. 7.1.5 Fan
      6. 7.1.6 Recommended Wire Gauge
    2. 7.2 Recommended Test Setup
      1. 7.2.1 Input Connections
      2. 7.2.2 Output Connections
      3. 7.2.3 Other Connections
  9. 8 Test Procedure
    1. 8.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 8.2 Control Loop Gain and Phase Measurement Procedure
    3. 8.3 List of Test Points
    4. 8.4 Equipment Shutdown Procedure
  10. 9 Performance Data and Typical Characteristic Curves
  11. 10EVM Assembly Drawing and PCB layout
  12. 11List of Materials
  13. 12References
  14. 13Revision History

Voltage Source

The input voltage source VIN should be a variable DC source between 0 V and 14 V, capable of supplying 10 Adc. Connect VIN to J1 as shown in Figure 7-2.