SLUU420A May 2010 – February 2022 TPS51217
| SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| VIN | Input voltage range | 8 | 12 | 20 | V | |
| IMAX | Maximum input current | VIN = 8 V, IOUT = 20 A | 3 | A | ||
| No load input current | VIN = 8 V, IOUT = 0 A | 0.01 | mA | |||
| VV5IN | Voltage range | 4.5 | 5.0 | 5.5 | V | |
| IMAX | Maximum input current | VV5IN = 5 V, VIN = 12 V, IOUT = 20 A | 15 | mA | ||
| No load input current | VV5IN = 5 V, VIN = 12 V, IOUT = 0 A | 0.4 | mA | |||
| OUTPUT | ||||||
| VOUT | Output voltage | VIN = 12 V, (VID1,VID0) = (0,0), IOUT = 10 A | 0.9 | V | ||
| VIN = 12 V, (VID1,VID0) = (0,1), IOUT = 10 A | 1.0 | |||||
| VIN = 12 V, (VID1,VID0) = (1,0), IOUT = 10 A | 1.1 | |||||
| VIN = 12 V, (VID1,VID0) = (0,0), IOUT = 10 A | 1.2 | |||||
| IOUT | Output current | Output load current | 20 | A | ||
| Line Regulation | 8 V ≤ VIN ≤ 20 V, VOUT = 0.9 V, IOUT = 20 A | 0.3% | ||||
| Load Regulation | VIN = 12 V, VOUT = 0.9 V, 1 mA ≤ IOUT ≤ 20 A | 0.4% | ||||
| VRIPPLEL | VIN = 12 V, VOUT = 0.9 V, IOUT = 20 A | 29 | mVP-P | |||
| IOC | Output overcurrent | 28 | ||||
| SYSTEM | ||||||
| fSW | Switching frequency | VIN = 8 V, VOUT = 0.9 V, IOUT = 10 A | 340 | kHz | ||
| Peak efficiency | VIN = 12 V, VOUT = 0.9 | 88.8% | ||||
| Full load efficiency | VIN = 12 V, VOUT = 0.9 V, IOUT = 20 A | 84.4% | ||||
| TA | Operating ambient temperature | 25 | °C | |||