SLUUBC0A December 2015 – August 2021
The TPS548A20EVM-737 is designed for a regulated 12-V bus to produce a regulated 1.2-V output at up to 15 A of load current. The TPS548A20EVM-737 is designed to demonstrate the TPS548A20 device in a typical low-voltage application while providing a number of test points to evaluate the performance of the TPS548A20 device.