SLUUBD4A April 2016 – November 2022 BQ27220
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
---|---|---|---|---|---|---|---|---|
High Byte | RSVD | RSVD | RSVD | RSVD | Default Seal | NR | RSVD | RSVD |
Default | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 |
0x10 | ||||||||
Low Byte | INT_BREM | INT_BATL | INT_STATE | INT_OCV | RSVD | INT_OT | INT_POL | INT_FOCV |
Default | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
0x00 |
High Byte | ||
Default Seal = | Seal during POR. | |
0 = No Seal after POR (default) | ||
1 = Seal after POR | ||
NR = | Non Removable | |
Low Byte | ||
INT_BREM = | The GPOUT pulses 1 ms when the battery is removed and [BIEnable] = 1. Enabled when set. | |
INT_BATL = | Enables toggle of the GPOUT pin upon TDA getting set | |
INT_STATE = | Enables the SOC_INT function to pulse the GPOUT pin on current direction change | |
INT_OCV = | Enables the SOC_INT function to generate a pulse due to OCV command | |
RSVD = | Reserved | |
INT_OT = | Enables the SOC_INT function to generate a pulse due to overtemperature conditions in conjunction with the assertion of BatteryStatus()[OTC or OTD] | |
INT_POL = | GPOUT pin polarity control. Active-low is 0. Active-high is 1. | |
INT_FOCV = | The GPOUT pulses during the first measurement if this bit is set. |