SLUUBG4A
July 2016 – August 2021
TPS549D22
Trademarks
1
Introduction
2
Description
2.1
Typical End-User Applications
2.2
EVM Features
3
EVM Electrical Performance Specifications
4
Schematic
5
Test Setup
5.1
Test and Configuration Software
5.1.1
Description
5.1.2
Features
6
Test Equipment
7
PWR-784EVM
8
List of Test Points, Jumpers, and Switch
9
EVM Configuration Using the Fusion GUI
10
Test Procedure
10.1
Line and Load Regulation Measurement Procedure
10.2
Efficiency
10.3
Equipment Shutdown
11
Performance Data and Typical Characteristic Curves
11.1
Efficiency
11.2
Load Regulation
11.3
Line Regulation
11.4
Transient Response
11.5
Output Ripple
11.6
Control On
11.7
Control Off
11.8
Thermal Image
12
Fusion GUI
13
EVM Assembly Drawing and PCB Layout
14
List of Materials
15
Revision History
10.3
Equipment Shutdown
Reduce the load current to 0 A.
Reduce input voltage to 0 V.
Shut down the external fan if in use.
Shut down equipment.