SLUUC75B May 2020 – June 2021 TPS566238
Table 6-1 displays the TPS566238EVM list of materials.
| Designator | Qty | Description | Part Number | Manufacturer |
|---|---|---|---|---|
| PCB1 | 1 | Printed Circuit Board | BSR106 | |
| C2, C3 | 2 | Capacitor, ceramic, 10 uF, 25 V, +/- 20%, X5R, 0805 | GRM21BR61E106MA73L | MuRata |
| C4, C5 | 2 | Capacitor, ceramic, 0.1 µF, 25 V,+/- 10%, X5R, 0603 | CL10A104KA8NNNC | Samsung Electro-Mechanics |
| C6 | 1 | Capacitor, ceramic, 1 uF, 10 V, +/- 10%, X5R, 0603 | C1608X5R1A105K080AC | TDK |
| C8, C9, C10 | 3 | Capacitor, ceramic, 22 uF, 10 V, +/- 20%, X5R, 0805 | GRM21BR61A226ME44L | MuRata |
| C12, C13 | 2 | Capacitor, ceramic, 0.01 uF, 16 V, +/- 10%, X7R, 0603 | C0603C103K4RACTU | Kemet |
| D1 | 1 | Diode, Zener, 5.1 V, 200 mW, SOD-323 | MMSZ5231BS-7-F | Diodes Inc. |
| H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear, Transparent | SJ-5303 (CLEAR) | 3M |
| J1, J2 | 2 | Terminal Block, 5.08 mm, 2x1, Brass, TH | ED120/2DS | On-Shore Technology |
| JP1 | 1 | Header, 100mil, 2x1, Gold, TH, 230 mil above insulator | PBC02SAAN | Sullins Connector Solutions |
| JP2 | 1 | Header, 100mil, 3x1, Tin, TH, 3 PIN | PEC03SAAN | Sullins Connector Solutions |
| L1 | 1 | Inductor, Shielded Drum Core, WE-Superflux200, 1 uH, 15 A, 0.0046 ohm, SMD | 744311100 | Wurth Elektronik |
| LBL1 | 1 | Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per roll | THT-13-457-10 | Brady |
| R1, R3 | 2 | Resistor, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
| R2 | 1 | Resistor, 51, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060351R0JNEA | Vishay-Dale |
| R4, R6, R7 | 3 | Resistor, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW060320K0FKEA | Vishay-Dale |
| R5 | 1 | Resistor, 30.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3EKF3002V | Panasonic |
| SH-JP1, SH-JP2 | 2 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G or 969102-0000-DA | Samtec or 3M |
| TP1, TP4, TP6, TP10 | 4 | Terminal, Turret, TH, Triple | 1598-2 | Keystone |
| TP2, TP3, TP5, TP8, TP9, TP11 | 6 | Test Point, Miniature, Red, TH | 5000 | Keystone |
| TP7, TP12, TP13 | 3 | Test Point, Miniature, Black, TH | 5001 | Keystone |
| U1 | 1 | TPS566238RQFR, RQF0009A (VQFN-HR-9) | TPS566238RQFR | Texas Instruments |
| C1 | 0 | Capacitor, ceramic, 10 uF, 25 V, +/- 20%, X5R, 0805 | GRM21BR61E106MA73L | MuRata |
| C7 | 0 | Capacitor, ceramic, 22 uF, 10 V, +/- 20%, X5R, 0805 | GRM21BR61A226ME44L | MuRata |
| C11 | 0 | Capacitor, ceramic, 10 pF, 10 V, +/- 10%, X7R, 0603 | 0603ZC100KAT2A | AVX |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |