SLUUC77 July   2020  – MONTH 

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  4. 3 LMR50410QEVM Schematic
  5. 4Board Layout
  6. 5Bill of Materials

Introduction

The Texas Instruments LMR50410QEVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR50410-Q1 wide-input buck regulator.

GUID-45381F7B-DBAE-4D31-81BA-C71A3ED5909A-low.gifFigure 1-1 LMR50410QEVM Board

EVM Features

  • 4-V to 36-V input voltage range
  • Default 3.3-V output
  • Up to 1-A output current
  • 2100-kHz switching frequency
  • Hiccup mode short current protection
  • Internal compensation

The EVM contains one DC/DC converter (see Table 1-1).

Table 1-1 Device and Package Configurations
CONVERTEREVMDEVICEPACKAGE
U1LMR50410QEVMLMR50410-Q1SOT23-6