SLUUC88B March   2021  – November 2021 TPS62869

 

  1. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
  2. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Hardware Setup
  3. 3TPS62869EVM-118 Test Results
  4. 4Board Layout
  5. 5Schematic and List of Materials
    1. 5.1 Schematic
    2. 5.2 List of Materials
  6. 6Software User Interface
    1. 6.1 Software Setup
    2. 6.2 Interface Hardware Setup
    3. 6.3 User Interface Operation
      1. 6.3.1 Home Screen
      2. 6.3.2 Settings Screen
  7. 7Revision History

Interface Hardware Setup

Connect the USB2ANY adapter to your PC using the supplied USB cable. Connect the EVM connector J3 to the USB2ANY adapter using the supplied 10-pin ribbon cable. The connectors on the ribbon cable are keyed to prevent incorrect installation. Figure 6-1 shows a quick adapter connection overview.
Figure 6-1 Quick Connection Overview