SLUUCB0 August   2021 TLIN1021A-Q1 , TLIN1039-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Description
  3. 2EVM Setup and Requirements
    1. 2.1 Commander Mode
    2. 2.2 Responder Mode
    3. 2.3 Pushbutton Wake
  4. 3Schematic and Bill of Materials

Pushbutton Wake

To use the pushbutton Wake circuit, push down on the S1 button while the device is in sleep mode to transition it back to standby mode. The WAKE function is only present on the TLIN1021A-Q1 device.