SLUUCD0 March 2024 BQ25758
Jack | Description |
---|---|
J1-VIN | Input: positive terminal |
J1-PGND | Input: negative terminal (ground terminal) |
J3-VOUT | Connected to load output |
J3-PGND | Ground |
J4-EXT_I2C | Communication port for the USB2ANY |
J5-I2C | Communication port for the EV2400 |
J6-EXT_DRV | Connection for external gate drive |
J7-Power Connector | Connection for VAC and BAT |
J8-Communication Port | Connection for EXT_DRV, /INT, I2C, /PG, and 3.3 V |
Jumper | Description | Factory Default |
---|---|---|
JP3 | Use JP3 to connect external IOUT resistor. JP3 can be shorted to PGND to disable hardware output current limiting. | Not installed |
JP4 | Shunt JP4 to use default IOUT resistor. By closing JP4, the default IOUT current is set to 10 A. | Installed |
JP5 | Shunt JP5 to bias TS. | Installed |
JP6 | With JP5 shunted (REGN connected for voltage divider). Shunt JP6 to set TS status to normal. | Installed |
JP7 | With JP5 shunted (REGN connected for voltage divider). Use JP7 to connect external resistor to change TS status. | Not installed |
JP8 | Use JP8 to connect external FSW_SYNC resistor. | Not installed |
JP9 | Shunt JP9 to use default FSW_SYNC resistor. By closing JP9, the default switching frequency is set to 250 kHz. | Installed |
JP10 | Shunt JP10 to use default IIN resistor. By closing JP10, the maximum input current is set to 8 A. | Installed |
JP11 | Use JP11 to connect external IIN resistor. JP11 can be shorted to PGND to disable hardware input current limiting. | Not installed |
JP12 | Use JP12 to select the gate driver source. Shunt pin1 to pin2 to use IC internal LDO REGN output. Shunt pin2 to pin3 to use external gate drive supply. Maximum external gate drive supply can be up to 11 V. | Pin1 and pin2 shunted |
JP13 | Shunt JP13 to enable controller in forward mode. Open JP13 to disable controller. The /CE pin can also be used as a general purpose indicator. | Installed |
JP14 | Shunt JP14 to connect /INT to a pullup rail. | Installed |
JP15 | Shunt JP15 to connect STAT1 to a pullup rail. The STAT1 pin can also be used as a general purpose indicator. | Installed |
JP16 | Shunt JP16 to generate on board 3.3-V pullup rail. | Installed |