SLUUCD5 January 2023 BQ27427
| Subclass | Subclass ID | Offset | Type | Name | Value | Unit | ||
|---|---|---|---|---|---|---|---|---|
| Min | Max | Default | ||||||
| IT Cfg | 80 | 50 | U2 | ResRelax Time | 0 | 65535 | 500 | s |
ResRelax Time, or resistance relaxation time, is used for transient modeling. It represents the time it takes for the internal resistance to be fully saturated. This way the gauge will not simulate immediate large IR drops when it calculates the instantaneous voltage from the battery under load. The default value is 500 seconds, which is sufficient for most applications.
This value is used for Impedance Track transient modeling of effective resistance. The resistance increases from 0 to a final value determined by the Ra table, as defined by the exponent with time constant ResRelax Time during discharge simulation. The default value is optimized for typical cell behavior.