Product details

Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 8000 Implementation System External capacity indication None Features Impedance Track™ algorithm, Integrated Sense Resistor Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 8000 Implementation System External capacity indication None Features Impedance Track™ algorithm, Integrated Sense Resistor Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZF) 9 3.0625 mm² (— mm × — mm)
  • Single-cell Li-ion battery fuel gauge
    • Resides on system board
    • Supports embedded or removable batteries
    • Powers directly from the battery with integrated LDO
    • Integrates low-value sense resistor: 7mΩ
  • Ultra low power consumption
    • NORMAL mode: 50µA
    • SLEEP mode: 9µA
  • Battery fuel gauging based on patented Impedance Track™ technology
    • Provides three selectable preprogrammed profiles for 4.2V, 4.35V, and 4.4V cells
    • Reports remaining capacity and state-of-charge (SOC) with smoothing filter
    • Adjusts automatically for battery aging, self-discharge, temperature, and rate changes
    • Estimates battery state-of-health (aging)
  • Microcontroller peripheral interface supports:
    • I2C serial interface: 400kHz
    • Configurable SoC interrupt or battery low digital output warning
    • Internal temperature sensor or host reported temperature or external thermistor
  • Single-cell Li-ion battery fuel gauge
    • Resides on system board
    • Supports embedded or removable batteries
    • Powers directly from the battery with integrated LDO
    • Integrates low-value sense resistor: 7mΩ
  • Ultra low power consumption
    • NORMAL mode: 50µA
    • SLEEP mode: 9µA
  • Battery fuel gauging based on patented Impedance Track™ technology
    • Provides three selectable preprogrammed profiles for 4.2V, 4.35V, and 4.4V cells
    • Reports remaining capacity and state-of-charge (SOC) with smoothing filter
    • Adjusts automatically for battery aging, self-discharge, temperature, and rate changes
    • Estimates battery state-of-health (aging)
  • Microcontroller peripheral interface supports:
    • I2C serial interface: 400kHz
    • Configurable SoC interrupt or battery low digital output warning
    • Internal temperature sensor or host reported temperature or external thermistor

The Texas Instruments BQ27427 battery fuel gauge is a single-cell gauge that requires minimal user-configuration and system microcontroller firmware development, leading to quick system bring-up.

Three chemistry profiles are preprogrammed to enable minimal user-configuration and to help manage user inventory across projects with different battery chemistries. The BQ27427 battery fuel gauge has very low sleep power consumption, leading to longer battery run time. Configurable interrupts help to save system power and free the host from continuous polling. An external thermistor supports accurate temperature sensing.

The BQ27427 battery fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

Battery fuel gauging with the BQ27427 fuel gauge requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny, 9-ball, 1.62mm × 1.58mm, 0.5mm pitch NanoFree™ chip scale package (DSBGA) is appropriate for space-constrained applications.

The Texas Instruments BQ27427 battery fuel gauge is a single-cell gauge that requires minimal user-configuration and system microcontroller firmware development, leading to quick system bring-up.

Three chemistry profiles are preprogrammed to enable minimal user-configuration and to help manage user inventory across projects with different battery chemistries. The BQ27427 battery fuel gauge has very low sleep power consumption, leading to longer battery run time. Configurable interrupts help to save system power and free the host from continuous polling. An external thermistor supports accurate temperature sensing.

The BQ27427 battery fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

Battery fuel gauging with the BQ27427 fuel gauge requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny, 9-ball, 1.62mm × 1.58mm, 0.5mm pitch NanoFree™ chip scale package (DSBGA) is appropriate for space-constrained applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet BQ27427 System-Side Impedance Track™ Fuel Gauge With Integrated Sense Resistor datasheet (Rev. B) PDF | HTML Sep 2, 2025
* User guide BQ27427 Technical Reference Manual (Rev. B) PDF | HTML Jun 29, 2026
Application note Battery Gauging Algorithm Comparison PDF | HTML Dec 4, 2023
Certificate BQ27427EVM EU RoHS Declaration of Conformity (DoC) Sep 29, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ27427EVM — BQ27427 evaluation module for Impedance Track™ battery gas gauge with integrated sense resistor

This evaluation module (EVM) is an evaluation system for the BQ27427 battery gauge. The EVM includes the BQ27427 gauge and a link to Windows® based PC software. The circuit module includes the BQ27427 integrated circuit (IC), and all other components necessary to monitor and predict capacity for (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Interface adapter

EV2400 — USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation Module

The EV2400 EVM interface board enables an IBM-compatible or other type PC (with the required driver for its particular platform) to communicate with the Texas Instruments SMBus or I2C interface gas gauges via a Universal Serial Bus (USB) port. In addition to this board, PC software is required to (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

BQSTUDIO-TEST — Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware
Driver or library

BQ27XXXSW-LINUX — Linux Driver for BQ27XXX

The Linux driver supports the BQ27x series of Battery Fuel Gauges. The Linux driver supports communication through the I2C/HDQ bus and interfaces with the power supply sub-system to monitor battery properties.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

(...)

Supported products & hardware
Support software

BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZF) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos