SLUUCE4 June 2021
QUANTITY | DESCRIPTION | DESCRIPTION |
1 | C1 | CAP, AL, 47 uF, 50 V, +/- 20%, 0.68 ohm, SMD |
2 | C2, C12 | CAP, CERM, 1 uF, 50 V, +/- 10%, X6S, 0603 |
2 | C3, C13 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402 |
2 | C6, C7 | CAP, CERM, 1800 pF, 50 V, +/- 10%, X7R, 0805 |
4 | C8, C9, C10, C11 | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603 |
2 | C14, C15 | CAP, CERM, 0.22 uF, 50 V, +/- 10%, X7R, 0805 |
2 | D1, D2 | Diode, Schottky, 30 V, 1 A, AEC-Q101, MicroSMP |
6 | FID1, FID2, FID3, FID4, FID5, FID6 | Fiducial mark. There is nothing to buy or mount. |
4 | H1, H2, H3, H4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear |
1 | J1 | Header, 2.54 mm, 3x1, Tin, TH |
1 | J2 | Header, 2.54 mm, 3x1, Tin, TH |
1 | J3 | Header, 2.54 mm, 2x1, Tin, TH |
1 | J4 | Header, 2.54 mm, 2x1, Tin, TH |
1 | J5 | Header, 2.54 mm, 2x1, Tin, TH |
1 | J6 | Header, 2.54 mm, 2x1, Tin, TH |
1 | J8 | Header, 2.54 mm, 2x1, Tin, TH |
1 | J9 | Header, 2.54 mm, 3x1, Tin, TH |
1 | LBL1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
1 | R1 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
4 | R3, R4, R5, R6 | RES, 0, 5%, 0.125 W, 0805 |
2 | R7, R8 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
2 | R9, R10 | RES, 100, 0.01%, 0.1 W, AEC-Q200 Grade 0, 0603 |
4 | R11, R12, R13, R14 | RES, 10.0 k, 1%, 0.2 W, 0805 |
1 | TP2 | Test Point, Miniature, SMT |
1 | TP3 | Test Point, Miniature, SMT |
1 | TP4 | Test Point, Miniature, SMT |
1 | TP5 | Test Point, Miniature, SMT |
12 | TP6, TP7, TP13, TP14, TP15, TP16, TP19, TP20, TP23, TP24, TP26, TP28 | Test Point, Miniature, SMT |
1 | TP8 | Test Point, Miniature, SMT |
1 | TP9 | Test Point, Miniature, SMT |
1 | TP10 | Test Point, Miniature, SMT |
1 | TP17 | Test Point, Miniature, SMT |
1 | TP21 | Test Point, Miniature, SMT |
1 | TP22 | Test Point, Miniature, SMT |
1 | TP25 | Test Point, Miniature, SMT |
1 | TP27 | Test Point, Miniature, SMT |
1 | U1 | UCC27624 Dual, 5A, High-Speed Low-Side Power MOSFET Driver, with Negative Input Voltage Ability, D0008A (SOIC-8) |