SLUUCE9A December 2020 – April 2021 TPS543820 , TPS543820E
Figure 3-16 through Figure 3-19 show the TPS543820EVM output voltage ripple. The load currents are no load and 6 A. VIN = 12 V. The VOUT voltage is measured using TP10 for U1 and TP29 for U2.
Figure 3-16 U1 Output
Ripple – No Load
Figure 3-18 U2 Output Ripple – No Load
Figure 3-17 U1 Output
Ripple – 6-A Load
Figure 3-19 U2 Output Ripple – 6-A Load