SLUUCF7 April 2021
The BQ25960 EVM also supports dual BQ25960 operation, with U1 operating as the primary charger, and U2 operating as the secondary charger. This allows each BQ25960 to operate at a lower charging current with higher efficiency compared with a single BQ25960 operating at the same total charging current. As a reminder, if the jumper settings in Table 1-3 have been followed, then the I2C address for U1 is 0x65, and the I2C address for U2 is 0x67. Note that the jumper settings for JP3 and JP9 are different for single BQ25960 and dual BQ25960 operation.