SLUUCG5 November   2021 TPS62843

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Adjusting the Output Voltage
      2. 1.2.2 Input and Output Capacitors
      3. 1.2.3 Loop Response Measurement
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3Board Layout
  5. 4Schematic
  6. 5List of Materials

Adjusting the Output Voltage

The output voltage can be adjusted through the choice of Rx1 and Rx2 resistors. Since Rx1 and Rx2 are in parallel, only Rx1 or Rx2 should be installed one at a time. Rx1 is an 0201 size to represent a typical solution in actual application. However, such a small size is difficult to replace. Therefore, Rx2 is provided in an 0603 size to change the output voltage easily. Simply remove Rx1 and place the desired value to Rx2.