SLUUCH0 April 2022
| Designator | Quantity | Description | Part Number | Manufacturer |
|---|---|---|---|---|
| C1, C2 | 2 | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 0603 | C1608X7R1H104K080AA | TDK |
| C3, C10 | 2 | CAP, CERM, 4.7 μF, 50 V, ±10%, X7R, 1210 | C3225X7R1H475K250AB | TDK |
| C4 | 1 | CAP, CERM, 0.1 μF, 25 V, ±10%, X7R, 0603 | C0603X104K3RACTU | Kemet |
| C5, C6 | 2 | CAP, CERM, 22 μF, 25 V, ±10%, X7R, 1210 | GRM32ER71E226KE15L | MuRata |
| FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
| J1 | 1 | Header, 100 mil, 2 × 1, Tin, TH | PEC02SAAN | Sullins Connector Solutions |
| J4 | 1 | Shorting Jumper, 5.375 mm, 2 Position, Tin, SMT | 5102 | Keystone |
| L1 | 1 | Inductor, Shielded Drum Core, Ferrite, 6.8 μH, 5.2 A, 0.0185 Ω, SMD | 7447714068 | Wurth Elektronik |
| R1, R4 | 2 | RES, 100 k, 1%, 0.1 W, 0603 | CRCW0603100KFKEA | Vishay-Dale |
| R2 | 1 | RES, 13.7 k, 1%, 0.1 W, 0603 | CRCW060313K7FKEA | Vishay-Dale |
| R3 | 1 | RES, 49.9, 1%, 0.1 W, 0603 | RC0603FR-0749R9L | Yageo |
| R5 | 1 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3GEY0R00V | Panasonic |
| R8 | 1 | RES, 28.0 k, 1%, 0.1 W, 0603 | RC0603FR-0728KL | Yageo America |
| SH-J1 | 1 | Shunt, 100 mil, Gold plated, Black | SNT-100-BK-G | Samtec |
| TP1, TP2, TP6, TP7, TP13, TP14 | 6 | Terminal, Turret, TH, Double | 1502-2 | Keystone |
| TP3, TP4, TP9 | 3 | Test Point, Multipurpose, Orange, TH | 5013 | Keystone |
| TP5, TP11 | 2 | Test Point, Multipurpose, Black, TH | 5011 | Keystone |
| TP8, TP10 | 2 | Test Point, Multipurpose, Yellow, TH | 5014 | Keystone |
| U1 | 1 | LMR51430XDDCR | LMR51430XDDCR | Texas Instruments |
| C7 | 0 | CAP, CERM, 10 pF, 50 V, ±1%, C0G/NP0, 0603 | 0603C100F5GAC7867 | Kemet |
| C8 | 0 | CAP, AL, 100 μF, 50 V, ±20%, 0.34 Ω, AEC-Q200 Grade 2, SMD | EEE-FK1H101P | Panasonic |
| C9 | 0 | CAP, AL, 100 μF, 35 V, ±20%, 0.26 Ω, AEC-Q200 Grade 2, SMD | EEE-FT1V101AP | Panasonic |
| C11 | 0 | CAP, CERM, 4.7 μF, 50 V, ±10%, X7R, 1210 | C3225X7R1H475K250AB | TDK |
| C12 | 0 | CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, 0603 | 1608X7R1H104K080AA | TDK |
| L2 | 0 | 1.2-µH Shielded Molded Inductor, 5.8 A, 18 mΩ Max 2-SMD | 744316220 | Wurth Electronics |
| R7 | 0 | RES, 0, 5%, 0.1 W, 0603 | CRCW06030000Z0EA | Vishay-Dale |