SLUUCI8A November 2023 – October 2026 BQ76905
| Class | Subclass | Address | Name | Type | Min Value | Max Value | Default | Units |
|---|---|---|---|---|---|---|---|---|
| Calibration | Voltage | 0x9000 | Cell 1 Gain | U2 | 0 | 65535 | 0x0 | — |
| Calibration | Voltage | 0x9002 | Stack Gain | U2 | 0 | 65535 | 0x0 | — |
| Calibration | Voltage | 0x9004 | Cell 2 Gain Delta | I1 | –128 | 127 | 0x0 | — |
| Calibration | Voltage | 0x9005 | Cell 3 Gain Delta | I1 | –128 | 127 | 0x0 | — |
| Calibration | Voltage | 0x9071 | Cell 4 Gain Delta | I1 | –128 | 127 | 0x0 | — |
| Calibration | Voltage | 0x9072 | Cell 5 Gain Delta | I1 | –128 | 127 | 0x0 | — |
| Calibration | Current | 0x9006 | Curr Gain | U2 | 0 | 65535 | 0x0 | — |
| Calibration | Current | 0x9008 | Curr Offset | I2 | –32768 | 32767 | 0x0 | — |
| Calibration | Current | 0x900A | CC1 Gain | U2 | 0 | 65535 | 0x0 | — |
| Calibration | Current | 0x900C | CC1 Offset | I2 | –32768 | 32767 | 0x0 | — |
| Calibration | Temperature | 0x900E | TS Offset | I2 | –32768 | 32767 | 0x0 | — |
| Calibration | Temperature | 0x9010 | Int Temp Gain | U2 | 0 | 65535 | 0x0 | — |
| Calibration | Temperature | 0x9012 | Int Temp Offset | I2 | –32768 | 32767 | 0x0 | — |
| Settings | Configuration | 0x9014 | Power Config | H1 | 0x00 | 0xFF | 0x01 | Hex |
| Settings | Configuration | 0x9015 | REGOUT Config | H1 | 0x00 | 0xFF | 0x08 | Hex |
| Settings | Configuration | 0x9016 | I2C Address | H1 | 0x00 | 0x7F | 0x08 | Hex |
| Settings | Configuration | 0x9017 | I2C Config | H2 | 0x0000 | 0xFFFF | 0x3400 | Hex |
| Settings | Configuration | 0x9019 | DA Config | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex |
| Settings | Configuration | 0x901B | Vcell Mode | H1 | 0x00 | 0x05 | 0x0 | Hex |
| Settings | Configuration | 0x901C | Default Alarm Mask | H2 | 0x0000 | 0xFFFF | 0xC200 | Hex |
| Settings | Configuration | 0x901E | FET Options | H1 | 0x00 | 0xFF | 0x18 | Hex |
| Settings | Configuration | 0x901F | Charge Detector Time | U1 | 0 | 255 | 1 | 100ms |
| Settings | Cell Balancing | 0x9020 | Balancing Configuration | H1 | 0x00 | 0xFF | 0x02 | Hex |
| Settings | Cell Balancing | 0x9021 | Min Temp Threshold | U1 | 0 | 255 | 255 | 256-LSBs |
| Settings | Cell Balancing | 0x9022 | Max Temp Threshold | U1 | 0 | 255 | 0 | 256 LSBs |
| Settings | Cell Balancing | 0x9023 | Max Internal Temp | I1 | –128 | 127 | 85 | °C |
| Settings | Protection | 0x9024 | Enabled Protections A | H1 | 0x00 | 0xFF | 0xA1 | Hex |
| Settings | Protection | 0x9025 | Enabled Protections B | H1 | 0x00 | 0xFF | 0x00 | Hex |
| Settings | Protection | 0x9026 | DSG FET Protections A | H1 | 0x00 | 0xFF | 0xFF | Hex |
| Settings | Protection | 0x9027 | CHG FET Protections A | H1 | 0x00 | 0xFF | 0xEF | Hex |
| Settings | Protection | 0x9028 | Both FET Protections B | H1 | 0x00 | 0xFF | 0x06 | Hex |
| Settings | Protection | 0x9029 | Body Diode Threshold | I2 | 0 | 32767 | 64 | userA |
| Settings | Protection | 0x902B | Cell Open Wire NORMAL Check Time | U1 | 0 | 255 | 0x0 | FULLSCAN intervals |
| Settings | Protection | 0x902C | Cell Open Wire SLEEP Check Time | H1 | 0x00 | 0xFF | 0x10 | Hex |
| Settings | Protection | 0x902D | Host Watchdog Timeout | U1 | 0 | 255 | 0x0 | Varying |
| Protections | Cell Voltage | 0x902E | Cell Undervoltage Protection Threshold | I2 | 0 | 5500 | 2500 | mV |
| Protections | Cell Voltage | 0x9030 | Cell Undervoltage Protection Delay | U1 | 0 | 255 | 10 | ADSCAN intervals |
| Protections | Cell Voltage | 0x9031 | Cell Undervoltage Protection Recovery Hysteresis | H1 | 0x00 | 0x03 | 0x02 | Hex |
| Protections | Cell Voltage | 0x9032 | Cell Overvoltage Protection Threshold | I2 | 0 | 5500 | 4200 | mV |
| Protections | Cell Voltage | 0x9034 | Cell Overvoltage Protection Delay | U1 | 0 | 255 | 10 | ADSCAN intervals |
| Protections | Cell Voltage | 0x9035 | Cell Overvoltage Protection Recovery Hysteresis | H1 | 0x00 | 0x03 | 0x02 | Hex |
| Protections | Current | 0x9036 | Overcurrent in Charge Protection Threshold | U1 | 2 | 62 | 2 | 2mV |
| Protections | Current | 0x9037 | Overcurrent in Charge Protection Delay | U1 | 0 | 255 | 58 | Varying |
| Protections | Current | 0x9038 | Overcurrent in Discharge 1 Protection Threshold | U1 | 2 | 100 | 4 | 2mV |
| Protections | Current | 0x9039 | Overcurrent in Discharge 1 Protection Delay | U1 | 0 | 255 | 6 | — |
| Protections | Current | 0x903A | Overcurrent in Discharge 2 Protection Threshold | U1 | 2 | 100 | 3 | 2mV |
| Protections | Current | 0x903B | Overcurrent in Discharge 2 Protection Delay | U1 | 0 | 255 | 19 | — |
| Protections | Current | 0x903C | Short Circuit in Discharge Protection Threshold | H1 | 0x00 | 0xFF | 0x0 | Varying |
| Protections | Current | 0x903D | Short Circuit in Discharge Protection Delay | H1 | 0x00 | 0x0A | 0x01 | Varying |
| Protections | Current | 0x903E | Latch Limit | H1 | 0x00 | 0x07 | 0x0 | Varying |
| Protections | Current | 0x903F | Recovery Time | U1 | 0 | 255 | 5 | Seconds |
| Protections | Temperature | 0x9040 | Overtemperature in Charge Protection Threshold | U1 | 0 | 255 | 55 | 54-LSBs |
| Protections | Temperature | 0x9041 | Overtemperature in Charge Protection Delay | U1 | 0 | 255 | 15 | Measurements |
| Protections | Temperature | 0x9042 | Overtemperature in Charge Protection Recovery | U1 | 0 | 255 | 63 | 54-LSBs |
| Protections | Temperature | 0x9043 | Undertemperature in Charge Protection Threshold | U1 | 0 | 255 | 147 | 77-LSBs |
| Protections | Temperature | 0x9044 | Undertemperature in Charge Protection Delay | U1 | 0 | 255 | 15 | Measurements |
| Protections | Temperature | 0x9045 | Undertemperature in Charge Protection Recovery | U1 | 0 | 255 | 134 | 77-LSBs |
| Protections | Temperature | 0x9046 | Overtemperature in Discharge Protection Threshold | U1 | 0 | 255 | 48 | 54-LSBs |
| Protections | Temperature | 0x9047 | Overtemperature in Discharge Protection Delay | U1 | 0 | 255 | 15 | Measurements |
| Protections | Temperature | 0x9048 | Overtemperature in Discharge Protection Recovery | U1 | 0 | 255 | 55 | 54-LSBs |
| Protections | Temperature | 0x9049 | Undertemperature in Discharge Protection Threshold | U1 | 0 | 255 | 147 | 77-LSBs |
| Protections | Temperature | 0x904A | Undertemperature in Discharge Protection Delay | U1 | 0 | 255 | 15 | Measurements |
| Protections | Temperature | 0x904B | Undertemperature in Discharge Protection Recovery | U1 | 0 | 255 | 134 | 77-LSBs |
| Protections | Temperature | 0x904C | Internal Overtemperature Protection Threshold | U1 | 25 | 150 | 105 | °C |
| Protections | Temperature | 0x904D | Internal Overtemperature Protection Delay | U1 | 0 | 255 | 15 | Measurements |
| Protections | Temperature | 0x904E | Internal Overtemperature Protection Recovery | U1 | 25 | 150 | 100 | °C |
| Power | Sleep | 0x904F | Sleep Current | I2 | 0 | 32767 | 64 | userA |
| Power | Sleep | 0x9051 | Voltage Time | U1 | 0 | 255 | 5 | Seconds |
| Power | Sleep | 0x9052 | Wake Comparator Current | U1 | 1 | 10 | 1 | 500uV |
| Power | Shutdown | 0x9053 | Shutdown Cell Voltage | I2 | 0 | 5500 | 0x0 | mV |
| Power | Shutdown | 0x9055 | Shutdown Stack Voltage | U2 | 0 | 65535 | 0x0 | mV |
| Power | Shutdown | 0x9057 | Shutdown Temperature | U1 | 0 | 150 | 0x0 | °C |
| Power | Shutdown | 0x9058 | Auto Shutdown Time | U1 | 0 | 255 | 0x0 | Minutes |
| Security | Settings | 0x9059 | Security Settings | H1 | 0x00 | 0x07 | 0x0 | Hex |
| Security | Settings | 0x905A | Full Access Key Step 1 | H2 | 0x0000 | 0xFFFF | 0x0414 | Hex |
| Security | Settings | 0x905C | Full Access Key Step 2 | H2 | 0x0000 | 0xFFFF | 0x3672 | Hex |