SLUUCI8A November 2023 – October 2026 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Temperature | Overtemperature in Discharge Protection Threshold | U1 | 0 | 255 | 48 | 54-LSBs |
Description: This parameter configures the threshold for the Overtemperature in Discharge Protection. The protection is triggered when the TS measurement is below this threshold.
This sets the threshold measured at the TS pin from 0 to 13770 in steps of 54 16-bit ADC codes.