SLUUCJ1 November   2021 TPS62A01 , TPS62A01A

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Feedforward Capacitor
  3. 2Setup
    1. 2.1 Connector Descriptions
    2. 2.2 Hardware Setup
  4. 3TPS62A01EVM-190 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

Introduction

The TPS62A01 and TPS62A01A are synchronous step-down buck DC-DC converters optimized for high efficiency and compact solution size. The TPS62A01 and TPS62A01A delivers an output current up to 1A. The TPS62A01A variant operates in forced PWM (FPWM) across the whole load current range. The TPS62A01EVM-190 and TPS62A01AEVM-190 are available in 1.6-mm × 1.6-mm SOT563 package.