SLUUCK0A September 2023 – June 2026
Recently, wide bandgap SiC FET based power modules are introduced in power electronics instead of Si IGBT because of the excellent conduction and switching performance. Compact driver board UCC21710/50QDWEVM-054 supports SiC modules by reducing parasitics, minimizing switching loss, EMI and providing full required protection and diagnostics features.
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
SUPPLY VOLTAGES AND CURRENTS | ||||||
| Vcc | VCC supply voltage | 4.5 | 5.0 | 5.5 | V | |
| Vdd2u, Vdd2l | VDD supply voltages | From transformer and LDO | 15 | V | ||
| Vee2u, Vee2l | VEE supply voltages | From transformer and shunt regulator | -3 | V | ||
| DRIVE CURRENT | ||||||
| Ioh | Peak source current | CLOAD = 10nF | 10 | A | ||
| Iol | Peak sink current | CLOAD = 10nF | 10 | A | ||
| INPUT/OUTPUT SIGNALS | ||||||
| Vinr, Vrstr | IN+, IN-, RST/EN rising threshold | 0.7x VCC | V | |||
| Vinf, Vrstf | IN+, IN-, RST/EN falling threshold | 0.3x VCC | V | |||
| Vinh, Vrsth | INL+, INU+, RST hysteresis | 0.1 × VCC | V | |||
| TIMING PARAMETERS | ||||||
| Trise | Drive output rise time | CLOAD = 10nF | 33 | ns | ||
| Tfall | Drive output fall time | CLOAD = 10nF | 27 | ns | ||
| Tprop | Propagation delay | CLOAD = 100pF | 90 | ns | ||
| SHORT CIRCUIT PROTECTION - OC | ||||||
| Voc | Nominal overcurrent threshold | 0.63 | 0.7 | 0.77 | V | |
Tocfil | OC fault deglitch filter | Ioc = 5mA | 120 | ns | ||
| Isto | Soft turn-off pull down current | 400 | mA | |||
| Vclamp | Miller Clamp threshold | Reference to VEE | 1.5 | 2.0 | 2.5 | V |
| Iclamp | Miller Clamp current | VCLMPI = 0V, VEE = –2.5V | 4 | A | ||
SHORT CIRCUIT PROTECTION - DESAT | ||||||
Ichg | Blanking capacitor charging current | 430 | 500 | 570 | uA | |
Tdesatleb | Leading edge blank time | 200 | ns | |||
Tdesatfil | DESAT deglitch filter | 140 | ns | |||
Isto | Soft turn-off pull down current | 400 | mA | |||
Vclmpi | Miller Clamp threshold | Reference to VEE | 1.5 | 2 | 2.5 | V |
Iclmpi | Miller Clamp current | VCLMPI = 0V, VEE = –2.5V | 4 | A | ||
| ISOLATION | ||||||
| Viso | Withstand isolation voltage for gate driver | Reinforced, 60s | 5.7 | kVrms | ||
| Cio | Barrier capacitance for gate driver | 20 | pF | |||
| Ta | Operating Ambient Temperature for gate driver | -40 | 25 | 125 | °C | |