SLUUCK9 april 2023 TPSM843B22
Figure 3-1 through Figure 3-5 shows the efficiency for the TPSM843B22EVM. Using the selection jumpers for U1, the results for different output voltage and switching frequency combinations are included. The test points listed in Table 3-3 are used for the efficiency measurement. Use these test points to minimize the contribution of PCB parasitic power loss to the measured power loss.
| TEST POINT NAME | REFERENCE DESIGNATOR | FUNCTION |
|---|---|---|
VIN S+ | TP1 | Input voltage test point connected near J1 |
VIN S- | TP2 | PGND reference test point for input voltages Kelvin connected |
VOUT S+ | TP10 | Output voltage test point connected near J8 |
VOUT S- | TP11 | PGND reference test point for output voltages Kelvin connected |
| VOUT = 1 V | fSW = 1000 kHz |
| VOUT = 1 V | fSW = 1500 kHz |
| VIN = 12 V | VOUT = 1.8 V |
| VIN = 12 V | fSW = 1000 kHz |
| VIN = 12 V | VOUT = 1 V |