SLUUCL4A August   2022  – March 2023

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Performance Specification Summary
  5. 3Output Voltage Setpoint
  6. 4Test Setup and Results
    1. 4.1 Input and Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
    4. 4.4 Load Regulation
    5. 4.5 Line Regulation
    6. 4.6 Load Transient Response
    7. 4.7 Start-Up
    8. 4.8 Shutdown
    9. 4.9 Output Voltage Ripple
  7. 5Board Layout
    1. 5.1 Layout
  8. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
    3. 6.3 Reference
  9. 7Revision History

Load Transient Response

Figure 4-8 shows the TPS563252EVM response to load transient. Figure 4-9 shows the TPS563257EVM response to load transient. The current steps slew rate is set as 0.8 A/μs.

GUID-20230306-SS0I-3VNG-SDNH-BVTJFMGTCKCB-low.svg Figure 4-8 TPS563252EVM Load Transient Response, 10% to 90% (0.3 A to 2.7 A) Load Step
GUID-20230306-SS0I-RBDV-SKJQ-J7DKQCQXWH7H-low.svg Figure 4-9 TPS563257EVM Load Transient Response, 10% to 90% (0.3 A to 2.7 A) Load Step