SLUUCL8A December 2021 – February 2022 TPSM8D6C24
Table 2-1 lists the electrical performance specifications in room temperature (20°C to 25°C). Characteristics are given for an input voltage of VIN = 12 V, unless otherwise specified.
| Parameter | Test Conditions | MIN | TYP | MAX | Unit |
|---|---|---|---|---|---|
| Input Characteristics | |||||
| Input voltage range, VIN | 5 | 12 | 16 | V | |
| Full load input current | IOUT = 70 A | 5.8 | A | ||
| VIN = 5 V, IOUT = 70 A | 14 | A | |||
| No load input current | IOUT = 0 A, switching enabled | 123 | mA | ||
| Enable switching threshold | Set by default resistor divider, JP3 and JP4 in UVLO position | 3.92 | V | ||
| Disable switching threshold | Set by default resistor divider, JP3 and JP4 in UVLO position | 3.50 | V | ||
| Output Characteristics | |||||
| Output voltage, VOUT | 0.8 | ||||
| Output load current, IOUT | 0 | 70 | A | ||
| Output voltage regulation | Line regulation: VIN = 5 V to 16 V | 0.1% | |||
| Load regulation: IOUT = 0 A to 70 A | 0.1% | ||||
| Output overcurrent fault threshold | Programmed by MSEL2 | 52 | A | ||
| Systems Characteristics | |||||
| Switching frequency | Programmed by MSEL1 | 550 | kHz | ||
| Operating case temperature | IOUT = 70 A, Airflow = 200 LFM, 10 minute soak | 99 | °C | ||