SLUUCM2A February 2022 – November 2022 BQ78350-R1
To use the BQ78350-R3 device, order the catalog BQ78350-R1 device from TI.com and program the device with the TI provided BQ78350-R3 firmware. The package and pinout remain the same as the BQ78350-R1 device, with the exception of some modified functionality associated with the GPIO_B pin.