SLUUCO4 February   2023 TPS1211-Q1

 

  1.   TPS1211Q1EVM: Evaluation Module for Smart High-Side Driver TPS1211-Q1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Power-Up With EN Control
    2. 5.2 ON and OFF Control With INP Input
    3. 5.3 Input Reverse Polarity Test
    4. 5.4 Overcurrent Protection Test
    5. 5.5 Output Hot-Short Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill Of Materials (BoM)

EVM Applications

This EVM can be used for the following applications:

  • Circuit breaker and safety disconnect switch
  • Power distribution box

  • Body control module

  • DC/DC converter