SLUUCP7A August 2023 – March 2024
VIN — Terminal TP1 – Power input terminal for the converter. Adjacent to this terminal is the GND reference ground. Use this terminal to attach the EVM to a cable harness.
VOUT — Terminal TP3 – Regulated output voltage for the converter. Adjacent to this terminal is the GND reference ground.
GND — Terminal TP2, TP4 – Ground reference for the converter. Use these terminals to attach the EVM to a cable harness.
ENABLE SETTING — Jumper JP1 – Used to enable the switch-mode converter. The device enables when the EN pin is high, and disabled when low.
Figure 2-1 Enable Jumper SettingTestpoint — TP6, TP7, TP9, Test points used for loop response measurements