SLUUCR2 October 2023 TPSM843620
Figure 3-1 through Figure 3-5 show the efficiency for the TPSM843620EVM. Using the selection jumpers for U1, the results for different output voltage and switching frequency combinations are included. The test points listed in Table 3-4 are used for efficiency measurements. Use these test points to minimize the contribution of PCB parasitic power loss to the measured power loss.
| TEST POINT NAME | REFERENCE DESIGNATOR | FUNCTION |
|---|---|---|
| VIN_EFF | TP3 | Input voltage test point. |
| PGND_EFF | TP4 | Input ground test point. |
| VOUT_EFF | TP9 | Output voltage test point. |
| PGND_EFF | TP10 | Output ground test point. |
| VOUT = 1 V | fSW = 1000 kHz |
| VIN = 12 V | VOUT = 1 V |
| VIN = 12 V | VOUT = 1.8 V |
| VIN = 12 V | fSW = 1000 kHz |
| VOUT = 1 V | fSW = 1500 kHz |