SLUUCR7A January 2023 – December 2023
Table 6-1 lists the BOM for this EVM.
| QUANTITY | REF DES | VALUE | DESCRIPTION | SIZE | PART NUMBER | MFR | ||
|---|---|---|---|---|---|---|---|---|
| TPS628302ARZEREVM | TPS628303ARZEREVM | TPS628304ARZEREVM | ||||||
|
1 |
1 |
1 |
C1 |
4.7µF |
CAP, CERM, 4.7 µF, 6.3 V, ±10%, X7R, 0603 |
0603 |
JMK107BB7475KA-T |
Taiyo Yuden |
|
1 |
1 |
1 |
C4 |
47 µF |
CAP, TA, 47 uF, 35 V, ±10%, 0.3 Ohm, 2917 |
2917 |
T495X476K035ATE300 |
Kemet |
|
2 |
2 |
2 |
C5, C10 |
2200 pF |
CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0402 |
0402 |
GRM155R71H222KA01D |
MuRata |
|
3 |
3 |
3 |
C6, C7, C8 |
10 µF |
CAP, CERM, 10 µF, 10 V, ±10%, X7R, 0603 |
0603 |
GRM188Z71A106KA73D |
MuRata |
|
1 |
1 |
1 |
L1 |
0.47 µH |
Inductor, 4.8A, 0.47µH, 0.032 Ω |
0805 |
LSCNE2012HKTR47MD |
Taiyo Yuden |
|
1 |
1 |
1 |
R1 |
1.02Meg |
Resistor, Chip, 0.1 W, 1% |
0603 |
Std |
Std |
|
1 |
1 |
1 |
R2 |
392k |
Resistor, Chip, 0.1 W, 1% |
0603 |
Std | Std |
|
2 |
2 |
2 |
R4, R5 |
100k |
Resistor, Chip, 0.1 W, 1% |
0603 |
Std | Std |
|
1 |
1 |
1 |
R6 |
1k |
Resistor, Chip, 0.1 W, 1% |
0603 |
Std | Std |
|
1 |
0 |
0 |
U1 |
IC, 5.5-V, 2-A Step-Down Converter |
1.0 × 2.0 mm |
TPS628302ARZER |
Texas Instruments | |
|
0 |
1 |
0 |
U1 | IC, 5.5-V, 3-A Step-Down Converter | 1.0 × 2.0 mm | TPS628303ARZER | Texas Instruments | |
|
0 |
0 |
1 |
U1 | IC, 5.5-V, 4-A Step-Down Converter | 1.0 × 2.0 mm | TPS628304ARZER | Texas Instruments | |