SLUUCS1 October 2023 BQ25185
Table 2-1 lists the jumper connections and the jumper description.
|
Jumper Name |
Description |
Factory Setting |
|---|---|---|
J1 | VIN and GND connector. Input voltage from external power supply. Recommended voltage is 5 V and OVP is 18.5 V. Max input voltage is 25 V while in OVP. | Not installed |
J2 | VBAT and GND connector. Battery connection using jumper for easy access. | Not installed |
J3 | VSYS and GND connector. | Not installed |
J4 | /CE connector. Connects /CE pin to higer if populated. Leave floating for low. | Installed |
J5 | Battery pack connector. Battery connection using JST header. | N/A |
J6 | Micro-USB connector (optional for VIN) | N/A |
J7 | TS potentiometer connector. Connects TS potentiometer to TS pin. Leaving this jumper will leave the TS pin open. | Installed |
J8 | SYS to LDO connection. Populating this jumper will power the LDO by the BQ25185 SYS pin | Not installed |
J9 | STAT1 and STAT2 pull-up connection. Populating this jumper will pull STAT1 and STAT2 to an on-board 3V3 LDO. | Installed |
J12 | Connects the ISET pin. Connect to FXD setting for a 750 Ω connection. Connect to ADJ to connect the ISET pin to the ISET potentiometer R14 | FXD |
Figure 2-1 shows the various connections and features on the device.
Table 2-2 lists the recommended operating conditions.
MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
VBAT | Battery voltage range | 2.2 | 4.6 | V | |
VIN | Input voltage range | 3.3 | 18 | V | |
IIN | Input current range (IN to SYS) | 1.1 | A | ||
IBAT | Battery discharge current (BAT to SYS) | 3.125 | A | ||
TA | Operating ambient temperature range | -40 | 85 | °C | |
TJ | Operating junction temperature range | -40 | 125 | °C | |