SLUUCT0A may 2023 – june 2023 TPS923652 , TPS923653 , TPS923654 , TPS923655
Figure 5-14, Figure 5-15 and Figure 5-16 show the flexible dimming waveforms at different ADIM/HD pin and PWM/EN pin input duty cycles. Input voltage is 24 V, with 15 white LEDs in series used as load. The full-scale LED current is set at 2 A. The frequency of the input PWM signal at the ADIM/HD pin and PWM/EN pin is 20 kHz.