SLUUCT1
March 2023
Abstract
Trademarks
1
Introduction
1.1
Description
1.2
Features
2
Electrical Performance
3
TPS2117EVM Configurations
4
Schematic
5
PCB Layout
6
Test Setup
6.1
TPS2117EVM Test Equipment
6.2
Setting up the TPS2117EVM
7
Test Configuration
8
Bill of Materials (BOM)
1.2
Features
This EVM has the following features:
1.6-V–5.5-V voltage range for each input
Multiple configurations for different modes of operation
Various onboard loading conditions
Test points on every pin of the TPS2117 for easy evaluation