SLUUCU1A September   2024  – December 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Getting Started
      1. 2.1.1 Power Supplies
      2. 2.1.2 Input
      3. 2.1.3 Output
    2. 2.2 Application Circuit
      1. 2.2.1 Example Measurement
    3. 2.3 Evaluation Module Limitations
    4. 2.4 Electrostatic Discharge Caution
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Related Documentation
  11. 6Revision History

Bill of Materials (BOM)

Table 3-1 lists the complete bill of materials for the RES60EVM. Data for each component is available from the corresponding manufacturer website.

Table 3-1 RES60EVM BOM
Designator Qty Value Description Part Number Package Reference Manufacturer
C2, C3 2 10uF CAP, CERM, 10uF, 35V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206_190 CGA5L1X7R1V106K160AC 1206_190 TDK
C4, C7 2 0.1uF CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, 0805 C0805C104K5RACTU 0805 Kemet
C15 1 100pF CAP, CERM, 100pF, 100V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 GCM1885C2A101JA16D 0603 MuRata
D1, D2, D3 3 5V 24A surge protection device 2-SOT -40 to 125 TSD05DYFR SOD323 Texas Instruments
H1, H2, H3, H4 4 Machine Screw, Round, #4-40x 1/4, Nylon, Philips panhead NY PMS 440 0025PH Screw B&F Fastener Supply
H5, H6, H7, H8 4 Standoff, Hex, 0.5"L #4-40 Nylon 1902C Standoff Keystone
J1, J2, J3, J4, J5, J7, J9, J10, J11, J12, J13, J15 12 Standard Banana Jack, Uninsulated, 5.5mm 575-4 Keystone_575-4 Keystone
J6, J14 2 Standard Banana Jack, insulated, 10A, red 571-0500 571-0500 DEM Manufacturing
J8, J16 2 Standard Banana Jack, insulated, 10A, black 571-0100 571-0100 DEM Manufacturing
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll THT-14-423-10 PCB Label 0.650x 0.200 inch Brady
R1, R7 2 0 RES, 0, 5%, 0.125W, AEC-Q200 Grade 0, 0805 ERJ-6GEY0R00V 0805 Panasonic
R3 1 49.9 RES, 49.9, 0.1%, 0.125W, 0805 RT0805BRD0749R9L 0805 Yageo America
RN1 1 Automotive, 1400V, Precision Resistive Divider RES60A500QDWVRQ1 SOIC8 Texas Instruments
TP1, TP2, TP3, TP4, TP5, TP6, TP9, TP10, TP11, TP12 10 Test Point, Multipurpose, Black, TH 5011 Black Multipurpose Testpoint Keystone Electronics
TP7, TP8 2 PC Test Point Plating Surface Mount Mounting Type RCWCTE SMT_TP KOA Speer
U1 1 Automotive Qualified Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier, DBV0005A (SOT-23-5) OPA320AQDBVRQ1 DBV0005A Texas Instruments