SLUUCX2 September 2023
This converter design describes an application of the TPS92201A as an LED driver using the following specifications. For applications with a different input voltage range or different output voltage and current, see the TPS92201 data sheet.
Table 2-1 lists the electrical performance specifications.
| Parameter | Test Conditions | MIN | TYP | MAX | Units |
|---|---|---|---|---|---|
| Input voltage range, VIN | 2.2 | 5.5 | V | ||
| Input shutdown current, ISD | VIN = 3.6V, VEN = 0 | uA | |||
| Output current | Rsense = 200 mohms, VIN = 3.6V, 100% duty PWM input | 490 | 500 | 510 | mA |
| Output current range | 1.5A | A | |||
| Output current ripple | VIN = 5 V, 2 IR LEDs, 1-A output current | 20 | mApp | ||
| Analog dimming range | 3.3-V PWM amplitude, approx. 20-200 kHz | 0.1 | 100 | % | |
| Efficiency | VIN = 5 V, 1 IR LED, 1-A output current, Analog dimming | 96 | % | ||
| Efficiency | VIN = 5 V, 2 IR LEDs, 1-A output current, Analog dimming | 96 | % | ||
| Switching frequency | 1 | MHz |