This section includes a list of supplies required
to perform tests on this EVM.
- Battery simulator such as Keithley 2400 or
equivalent. Or a single-cell battery.
- Power supply, 5 V 1 A input. Note that unit can
operate up to 25 V input.
- Voltage meter and current meter.