SLUUCZ8 January   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Input and Output Connections
  8. 3Implementation Results
    1. 3.1 Test Setup and Results
      1. 3.1.1 Start-Up Procedure
      2. 3.1.2 Load Transient Response
      3. 3.1.3 Start-Up
      4. 3.1.4 Shutdown
      5. 3.1.5 Output Voltage Ripple
    2. 3.2 Output Voltage Setpoint
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1.     Trademarks
  11. 6Reference

Input and Output Connections

The TPS542021EVM is provided with input and output connectors and test points as shown in Table 2-1. Figure 2-1 shows connectors and jumpers placement on the TPS542021EVM board.

A power supply capable of supplying 2A must be connected to J1 through a pair of 20AWG wires. The load must be connected to J2 through a pair of 20-AWG wires. The maximum load current capability is 2A. Wire lengths must be minimized to reduce losses in the wires. Test point TP5 provides a place to monitor the VIN input voltages with TP6 providing a convenient ground reference. TP7 is used to monitor the output voltage with TP8 as the ground reference.

TPS542021EVM TPS542021EVM
          Connectors and Jumpers Placement Figure 2-1 TPS542021EVM Connectors and Jumpers Placement
Table 2-1 Connection and Test Points
Reference DesignatorFunction
J1VIN
J2VOUT, 5V at 2A maximum
JP1VIN divider
JP2EN control. Shunt EN to GND to disable
TP1VIN positive power point
TP5VIN positive monitor point
TP7VOUT positive monitor point
TP3VOUT positive power point
TP2, TP4GND power point
TP6, TP8, TP12, TP13GND monitor point
TP10Switch node test point
TP9EN test point
TP11Test point for loop response measurements