SLUUD12 July 2024
Table 3-1 lists the bill of materials for this EVM.
| Quantity | Ref Des | Value | Description | Size | Part Number | MFR | |
|---|---|---|---|---|---|---|---|
| TPS62A03EVM-028 | TPS62A03AEVM-028 | ||||||
| 1 | 1 | C1 | 470pF | Capacitor, Ceramic, 10V, X7R, ±10% | 0402 | CGA2B2X7R1H471K050BA | TDK |
| 1 | 1 | C2 | 0.47uF | Capacitor, Ceramic, 10V, X7R, ±10% | 0603 | GRM188R71C474KA88D | Murata |
| 1 | 1 | C3,C7 | 22uF | Capacitor, Ceramic, 10V, X7R, ±20% | 0805 | GRT21BD71A226ME13L | Murata |
| 1 | 1 | C6 | 0.1uF | Capacitor, Ceramic, 50V, X7R, ±10% | 0402 | C0402C104K4RACAUTO | Kemet |
| 1 | 1 | C11 | 120 pF | Capacitor, Ceramic, 50V, C0G/NP0, ±10% | 0402 | GRM1885C1H121JA01D | Murata |
| 1 | 1 | C12 | 100uF | Capacitor, Tantalum Polymer, 20V, ±20% | 7.3x4.3mm | 20TQC100MYF | Panasonic Electronic Components |
| 1 | 1 | L1 | 1μH | Inductor, Shielded, 6.5A, 0.018Ω | 4040 Metric | XGL4015-102MEC | Coilcraft |
| 1 | 1 | R1 | 200k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
| 1 | 1 | R2 | 100k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
| 1 | 1 | R3 | 499 k | Resistor, Chip, 0.1 W, 1% | 0603 | Std | Std |
| 1 | 1 | R4 | 10 | Resistor, Chip, 0.25W, 1% | 0603 | Std | Std |
| 1 | 0 | U1 | TPS62A03 | IC, 5.5V, 3A Step-Down Converter | 1.6 ×1.6 mm | TPS62A03 | TI |
| 0 | 1 | U1 | TPS62A03A | IC, 5.5V, 3A Step-Down Converter with forced PWM operation | 1.6 × 1.6mm | TPS62A03A | TI |