SLUUD29 July 2024
Th purpose of the TPS6286B10EVM-049 is to support the evaluation of the TPS6286Bx device family. The TPS6286B08 and TPS6286B10 are family of pin-to-pin 8A and 10A synchronous step-down DC/DC converters with I2C interface. All devices offer high efficiency and ease of use. The I2C compatible interface offers several control and monitoring features. Devices can operate in power-save mode for maximum efficiency, or forcedPWM mode for best transient performance and lowest output voltage ripple.