SLUUD35
August 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup
2.1.1
System and Equipment Requirements
2.1.2
Connector Description
2.1.3
Input and Output Connection
3
Hardware Design Files
3.1
Schematic
3.2
Layout
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
EVM User's Guide
LP8868X-Q1 65V, 4A Boost LED Driver Evaluation Module