SLUUD35 August 2025
The LP8868XQ1EVM helps designers evaluate the operation and performance of the LP8868X-Q1, a nonsynchronous boost switching regulator designed for high-current LED driver applications. The LP8868X-Q1 is a 4A nonsynchronous boost LED driver and features a wide input voltage range (4.5V to 65V) and four dimming options, including analog dimming, PWM dimming, hybrid dimming and flexible dimming. Each dimming mode can be configured through the PWM or EN and ADIM or HD input pins by simple high and low signals. The EVM also provides full protections, including LED open protection and short protection, sense resistor open protection and short protection, configurable thermal foldback and thermal shutdown.